Variants ML71AB
Specifications
Others | |
---|---|
Net weight: | 6 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT85 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Approvals on motor nameplate: | CE,CURUS,IE3,EAC |
Model: | C3 |
Cooling: | TEFC |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 71AB |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Service factor: | 1.0 |
Rated current: | 1.74/1.00 A |
Maximum current consumption: | 1.92/1.10 A |
Starting current: | 490-530 % |
Cos phi - power factor: | 0.80-0.70 |
Rated speed: | 2850-2880 rpm |
Rated full-load torque: | 1.26 Nm |
Locked-rotor torque: | 300-360 % |
Breakdown torque: | 330-400 % |
Moment of inertia: | 0.0005 kg m² |
Efficiency: | IE3 77,2% |
Motor efficiency at full load: | 77.2-76.5 % |
Motor efficiency at 3/4 load: | 76.9 % |
Motor efficiency at 1/2 load: | 73.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 18.8 ohm |
R2: | 18.8 ohm |
R3: | 18.8 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | ML71AB |
Product No: | 85900059 |
EAN number: | 5700394469845 |
Price: |