Variants ML71BA
Specifications
Others | |
---|---|
Net weight: | 8 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | 56C |
Technical | |
---|---|
Shaft diameter: | 16 mm |
Length of shaft end: | 48 mm |
Approvals on motor nameplate: | CE,CURUS,IE3,EAC |
Model: | C3 |
Cooling: | TEFC |
Cable gland: | 2 X PG 16 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 71BA |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400Y V |
Service factor: | 1.25 |
Rated current: | 1.3 A |
Starting current: | 550 % |
Cos phi - power factor: | 0.80 |
Rated speed: | 2840 rpm |
Rated full-load torque: | 1.88 Nm |
Locked-rotor torque: | 260 % |
Breakdown torque: | 320 % |
Moment of inertia: | 0.0006 kg m² |
Motor efficiency at full load: | 79.3 % |
Motor efficiency at 3/4 load: | 80.1 % |
Motor efficiency at 1/2 load: | 77.7 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 7.10 ohm |
R2: | 7.10 ohm |
R3: | 7.10 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | NEMA type C / foot |
Product name: | ML71BA |
Product No: | 96905314 |
EAN number: | 5700313408108 |
Price: |