Variants MG80B
Specifications
Others | |
---|---|
Net weight: | 10 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Approvals on motor nameplate: | CE,EAC |
Model: | B |
Cooling: | IC 411 |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (open) |
Electrical data | |
---|---|
Motor type: | 80B |
Rated power - P2: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 110-127/220-240 V |
Rated current: | 11,4-10,6/5,75-5,45 A |
Starting current: | 260-310 % |
Cos phi - power factor: | 0.98 |
Rated speed: | 3350-3400 rpm |
Rated full-load torque: | 2.12 Nm |
Locked-rotor torque: | 80-100 % |
Breakdown torque: | 230-300 % |
Moment of inertia: | 0.0008 kg m² |
Motor efficiency at full load: | 63-60 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 44 >1mm/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Thermal protec: | internal |
R1: | 1.52 ohm |
R2: | 1.52 ohm |
R3: | 1.42 ohm |
Winding 1: | MAIN 1 |
Winding 2: | MAIN 2 |
Winding 3: | AUXILARY 1 |
R tolerance: | 10 +/- % |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG80B |
Product No: | 85450104 |
EAN number: | 5700392344793 |
Price: |