Variants MG90LA
Specifications
Others | |
---|---|
Net weight: | 16 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Approvals on motor nameplate: | CE,IE1 |
Model: | C |
Cooling: | IC 411 |
Cable gland: | 4 x M20 thread |
Drain holes: | YC |
Electrical data | |
---|---|
Motor type: | 90LA |
IE Efficiency class: | IE1 |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 288-318 D/500-550 Y V |
Rated current: | 4.90/2.80 A |
Maximum current consumption: | 5.40/3.15 A |
Starting current: | 500-550 % |
Cos phi - power factor: | 0.80-0.74 |
Rated speed: | 1420-1430 rpm |
Rated full-load torque: | 10 Nm |
Locked-rotor torque: | 230-270 % |
Breakdown torque: | 270-320 % |
Moment of inertia: | 0.0036 kg m² |
Efficiency: | IE1 80% |
Motor efficiency at full load: | 80 % |
Motor efficiency at 3/4 load: | 80-79 % |
Motor efficiency at 1/2 load: | 78-76 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 8.10 ohm |
R2: | 8.10 ohm |
R3: | 8.10 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Product name: | MG90LA |
Product No: | 87200569 |
Price: |