Variants MG90LB
Specifications
Others | |
---|---|
Net weight: | 19 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Approvals on motor nameplate: | CE,EAC |
Model: | B |
Cooling: | IC 411 |
Cable gland: | 4 x M20 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 90LB |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-230/240 V |
Rated current: | 9.90/8.90 A |
Starting current: | 390 % |
Cos phi - power factor: | 0.98/0.99 |
Rated speed: | 2750/2740 rpm |
Rated full-load torque: | 5.2 Nm |
Locked-rotor torque: | 80 % |
Breakdown torque: | 210 % |
Moment of inertia: | 0.0029 kg m² |
Motor efficiency at full load: | 72-70 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Thermal protec: | internal |
R1: | 1.12 ohm |
R2: | 1.26 ohm |
Winding 1: | MAIN 1 |
Winding 2: | AUXILARY 1 |
Winding 3: | AUXILARY 1 |
Load minimum: | 25 % |
Mount. design. acc. IEC 34-7: | IM B3 |
Product name: | MG90LB |
Product No: | 87200413 |
EAN number: | 5700396263595 |
Price: |