Variants MG90SB
Specifications
Others | |
---|---|
Net weight: | 19 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Approvals on motor nameplate: | CE,IE1,IE2,EAC |
Model: | D1 |
Cooling: | IC 411 |
Measuring Equip: | BRUEL & KJAER TYPE 2513 |
Cable gland: | 4 x M20 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 90SB |
IE Efficiency class: | IE2 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 4.65/2.70 A |
Maximum current consumption: | 4.95/2.85 A |
Starting current: | 700-760 % |
Cos phi - power factor: | 0.78-0.72 |
Rated speed: | 1440-1445 rpm |
Rated full-load torque: | 7.35 Nm |
Locked-rotor torque: | 290-340 % |
Breakdown torque: | 350-410 % |
Moment of inertia: | 0.0039 kg m² |
Efficiency: | IE2 81,4% |
Motor efficiency at full load: | 81.4 % |
Motor efficiency at 3/4 load: | 82 % |
Motor efficiency at 1/2 load: | 80 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 4.75 ohm |
R2: | 4.75 ohm |
R3: | 4.75 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Product name: | MG90SB |
Product No: | 87210390 |
EAN number: | 5700397168400 |
Price: |