Variants MGE112MB
Specifications
Others | |
---|---|
Terminal box: | EU |
Config. file no: | 96482841 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FT130 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Model: | B |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 112MB |
P2: | 4 kW |
Phase: | 3 |
Moment of inertia: | 0.0075 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | I |
Product name: | MGE112MB |
Product No: | 85900134 |
Price: |