Variants MGE 132SC
Specifications
Others | |
---|---|
Terminal box: | EU |
Config. file no: | 874221 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Model: | B |
Cooling: | IC0141 |
Electrical data | |
---|---|
Motor type: | 132SC |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Moment of inertia: | 0.0088 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | internal |
Product name: | MGE 132SC |
Product No: | 85Z05631 |
EAN number: | 5700394445290 |
Price: |