Variants MGE80A
Specifications
Others | |
---|---|
Net weight: | 11 kg |
Config. file no: | 96098648 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF130 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Model: | C |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 80A |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 4.40-3.60 A |
Cos phi - power factor: | 0.97 |
Rated speed: | 180-1410 rpm |
Rated full-load torque: | 3.7 Nm |
Moment of inertia: | 0.0011 kg m² |
Motor efficiency at full load: | 69 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MGE80A |
Product No: | 86900046 |
EAN number: | 5700398587972 |
Price: |