Variants MGE90SA
Specifications
Others | |
---|---|
Net weight: | 21 kg |
Config. file no: | 97912639 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Approvals on motor nameplate: | CE,CURUS,C-TICK,IE3 |
Model: | G3 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 90SA |
IE Efficiency class: | IE3 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 2.60-2.30 A |
Cos phi - power factor: | 0.88-0.77 |
Rated speed: | 360-3510 rpm |
Efficiency: | IE3 82,7% |
Motor efficiency at full load: | 78.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MGE90SA |
Product No: | 85745805 |
EAN number: | 5700396448343 |
Price: |