Variants MGE90SB
Specifications
Others | |
---|---|
Config. file no: | 96480131 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FT115 |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Model: | D1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 90SB |
P2: | 1.5 kW |
Phase: | 3 |
Moment of inertia: | 0.0024 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | IM B14 |
Product name: | MGE90SB |
Product No: | 85D85706 |
Price: |