Variants MLE90FA
Specifications
Others | |
---|---|
Net weight: | 30 kg |
Config. file no: | 97912498 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 182TC |
Technical | |
---|---|
Shaft diameter: | 28.5 mm |
Length of shaft end: | 69.6 mm |
Approvals on motor nameplate: | CE,CURUS,IE2 |
Model: | G1 |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | 90FA |
IE Efficiency class: | IE2 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 208-230 V |
Service factor: | 1.07 |
Rated current: | 8.3 A |
Cos phi - power factor: | 0.95-0.94 |
Rated speed: | 3460 rpm |
Rated full-load torque: | 6 Nm |
Moment of inertia: | 0.0031 kg m² |
Efficiency: | IE2 85,5% |
Motor efficiency at full load: | 79.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | MLE90FA |
Product No: | 85900826 |
EAN number: | 5700836448322 |
Price: |