- Liquid temperature
- 0 .. 90 °C
- p max
- 10 bar
Designing the optimal mixing loop solution
A traditional mixing loop consists of many components, all of which need to work as one. But with all these separate components, it is a challenge to size and select the design that fits the application.
The Grundfos MIXIT solution overcomes this challenge. By combining the traditional 8-12 components into an all-in-one solution, MIXIT not only makes the mechanical, electrical and plumbing design much easier, it also significantly reduces the installation and commissioning time by up to 50%.
Introducing the redefined mixing loop
Explore how all the traditional components - including control valves, temperatur controlers and sensors - from a heating loop have been intrgrated into just one unit, making your job more simple and easy. Now you only need one supplier and you get a product which is flexible but still fulfill all needs for performance and integration.
Get more out of your MIXIT – upgrade the software package
MIXIT comes with a free monitoring solution, that can be connected to Grundfos BuildingConnect or your existing BMS system, to give you full overview of your system. MIXIT comes with a free solution providing you the most basic data, but if you want the full overview of performance, all you need to do, is to upgrade the software package. See the different opportunities in the overview.
Easy installation and commissioning with the all-in-one Grundfos MIXIT
With everything integrated into one component, MIXIT brings a new kind of simplicity in terms of installation and commissioning, while giving you full control of the entire mixing loop. Explore the groundbreaking MIXIT solution in our brochure.
Easy commissioning with Grundfos GO Remote
With all components coming from just one supplier, commissioning and integration have never been easier. With The Grundfos GO Remote app you are guided through the simple commissioning process, that will make you complete the job at half the time.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.