- Liquid temperature
- 0 .. 90 °C
- p max
- 10 bar
Increase building energy efficiency
The innovative all-in-one Grundfos MIXIT solution simplifies commissioning and balancing, while making it faster, easier and more efficient as all components are automatically adjusted and balanced to the system demands, saving you up to 25% energy. And by monitoring the HVAC system, your energy consumption can be further reduced.
Watch the video and see how easy MIXIT makes it is to optimise your building’s energy efficiency with MIXIT.
Build optimal mixing loops with ease
Reduce installation and commissioning time by up to 50% with Grundfos MIXIT by combining 8-12 traditional mixing loop components into an all-in-one solution.
With MIXIT and high-efficiency Grundfos pumps, you’ll gain optimal energy performance, full control over your operations and real-time monitoring for full transparency over of your HVAC system’s energy use.
Get an instant overview of MIXIT in our infographic or for the full technical details, download our brochure.
Everything you need to know
Download our MIXIT data booklet and dig into all the technical details to see which MIXIT is right for your application. It offers help with everything from sizing and selection to installation to technical requirements, sensor data and more. In short, everything you need to revolutionise your mixing loops with MIXIT.
MIXIT Upgrades
MIXIT comes with multiple features. Some are built-in as part of the basic offering, and others are provided as upgrades that can be installed independently. The table sets out an overview of the features and what is included in the various upgrades.
Sizing tool
Use our handy sizing tool to size the mixing loops in your building in an easy and intuitive way.
Take mixing loop energy efficiency to a new level
Use MIXIT’s new Supply Source Setpoint function to precisely control temperature range according to circuit demands, ensuring optimal performance in both heating and cooling applications across one or more MIXIT units.
Take our free Ecademy MIXIT course
In Mixing Loops and the MIXIT solution, you’ll learn more about mixing loops and the benefits of using MIXIT for your mixing loops. We’ll give you a detailed look at the MIXIT solution and insight into how it will save you up to 50% of the time of a normal commissioning. Take the free course today. You can even test your knowledge and print a certificate at the end.
How well do you know MIXIT?
Test your Grundfos MIXIT knowledge with our fun games! Match statements about the pumps in our memory game or take our true/false quiz to see if you're a MIXIT expert. Discover how this all-in-one solution optimizes your building’s energy efficiency.
Want to play a round of MIXIT memory?
Or a round of MIXIT true or false?
Want more information about MIXIT?
Do you have further questions about MIXIT or want help developing a MIXIT application? Just fill out the form and one of our experts will get back to you shortly.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.