Variants MMG 100L
Specifications
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Model: | D |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | MMG100L |
Rated power - P2: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 4.50/2.60 A |
Starting current: | 300 % |
Cos phi - power factor: | 0.65 |
Rated speed: | 690 rpm |
Rated full-load torque: | 10.4 Nm |
Locked-rotor torque: | 160 % |
Breakdown torque: | 170 % |
Moment of inertia: | 0.0067 kg m² |
Motor efficiency at full load: | 65 % |
Motor efficiency at 3/4 load: | 64 % |
Number of poles: | 8 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 10.0 ohm |
R2: | 10.0 ohm |
R3: | 10.0 ohm |
Winding 1: | A |
Winding 2: | B |
Winding 3: | C |
Mount. design. acc. IEC 34-7: | A |
Product name: | MMG 100L |
Product No: | 83802104 |
EAN number: | 5700395830422 |
Price: |