Variants MMG 132SA
Specifications
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT165 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Model: | D1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | MMG132SA |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 18.0/10.5 A |
Starting current: | 760 % |
Cos phi - power factor: | 0.90 |
Rated speed: | 2900 rpm |
Rated full-load torque: | 18 Nm |
Locked-rotor torque: | 280 % |
Breakdown torque: | 330 % |
Moment of inertia: | 0.014 kg m² |
Motor efficiency at full load: | 88.6 % |
Motor efficiency at 3/4 load: | 88.6 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.670 ohm |
R2: | 0.670 ohm |
R3: | 0.670 ohm |
Winding 1: | A |
Winding 2: | B |
Winding 3: | C |
Mount. design. acc. IEC 34-7: | F |
Product name: | MMG 132SA |
Product No: | 83105517 |
Price: |