Variants MMG112M-G1
Specifications
Others | |
---|---|
Net weight: | 60 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Model: | G1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 112M |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 11,6-11,0/6,90-6,40 A |
Maximum current consumption: | 12,8-12,2/7,60-7,00 A |
Starting current: | 580-580 % |
Cos phi - power factor: | 0.8 |
Rated speed: | 950 rpm |
Rated full-load torque: | 31.0-31.0 Nm |
Locked-rotor torque: | 180-180 % |
Breakdown torque: | 250-250 % |
Moment of inertia: | 0 kg m² |
Motor efficiency at full load: | 82.2-82.2 % |
Motor efficiency at 3/4 load: | 82.7-82.7 % |
Motor efficiency at 1/2 load: | 81.0-81.0 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.26 ohm |
R2: | 1.26 ohm |
R3: | 1.26 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.6-0.6 |
Cos phi 3/4: | 0.8-0.8 |
Product name: | MMG112M-G1 |
Product No: | 96292738 |
EAN number: | 5700831447603 |
Price: |