Variants MMG132S-G
Specifications
Others | |
---|---|
Net weight: | 75 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Model: | G |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 132S |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220D/380Y V |
Rated current: | 19.4/11.2 A |
Starting current: | 900 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 1760 rpm |
Rated full-load torque: | 30.5 Nm |
Locked-rotor torque: | 280 % |
Breakdown torque: | 340 % |
Moment of inertia: | 0.134 kg m² |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.580 ohm |
R2: | 0.580 ohm |
R3: | 0.580 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1 |
Cos phi 3/4: | 0.79 |
Product name: | MMG132S-G |
Product No: | 96280894 |
EAN number: | 5700830608708 |
Price: |