Variants MMG160LA-H3
Specifications
Others | |
---|---|
Net weight: | 143 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Technical | |
---|---|
Shaft diameter: | 42 mm |
Length of shaft end: | 110 mm |
Model: | H3 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 160LA |
IE Efficiency class: | IE3 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 28,5-25,5/16,4-14,8 A |
Starting current: | 850-850 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 1470 rpm |
Rated full-load torque: | 97.0-97.0 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 380-380 % |
Moment of inertia: | 0.108 kg m² |
Efficiency: | IE3 92,1% |
Motor efficiency at full load: | 92.1-92.1 % |
Motor efficiency at 3/4 load: | 92.4-92.4 % |
Motor efficiency at 1/2 load: | 91.9-91.9 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.485 ohm |
R2: | 0.485 ohm |
R3: | 0.485 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.8-0.8 |
Cos phi 3/4: | 0.8-0.8 |
Product name: | MMG160LA-H3 |
Product No: | 83L16126 |
EAN number: | 5711498104136 |
Price: |