Variants MMG160MA-H3
Specifications
Others | |
---|---|
Net weight: | 121 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 42 mm |
Length of shaft end: | 110 mm |
Model: | H3 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 160MA |
IE Efficiency class: | IE3 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 21,2-19,2/12,2-11,2 A |
Starting current: | 760-760 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 1470 rpm |
Rated full-load torque: | 71.0-71.0 Nm |
Locked-rotor torque: | 260-260 % |
Breakdown torque: | 340-340 % |
Moment of inertia: | 0.108 kg m² |
Efficiency: | IE3 91,4% |
Motor efficiency at full load: | 91.4-91.4 % |
Motor efficiency at 3/4 load: | 91.7-91.7 % |
Motor efficiency at 1/2 load: | 91.1-91.1 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.720 ohm |
R2: | 0.720 ohm |
R3: | 0.720 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 1/2: | 0.7-0.7 |
Cos phi 3/4: | 0.8-0.8 |
Product name: | MMG160MA-H3 |
Product No: | 83L16424 |
EAN number: | 5711498134416 |
Price: |