Variants HEBEI MMG180M
Specifications
Others | |
---|---|
Net weight: | 196 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 110 mm |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 180M |
IE Efficiency class: | IE3 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200DD/400D V |
Rated current: | 68.9/34.5 A |
Maximum current consumption: | 75.8/38.0 A |
Starting current: | 810-810 % |
Cos phi - power factor: | 0.81 |
Rated speed: | 1485 rpm |
Rated full-load torque: | 120-120 Nm |
Locked-rotor torque: | 260-260 % |
Breakdown torque: | 340-340 % |
Moment of inertia: | 180 kg m² |
Efficiency: | IE3 94,0% |
Motor efficiency at full load: | 94.0-94.0 % |
Motor efficiency at 3/4 load: | 94.1-94.1 % |
Motor efficiency at 1/2 load: | 93.1-93.1 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.295 ohm |
R2: | 0.295 ohm |
R3: | 0.295 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Cos phi 1/2: | 0.63-0.63 |
Cos phi 3/4: | 0.75-0.75 |
Product name: | HEBEI MMG180M |
Product No: | 98787216 |
EAN number: | 5712601384377 |
Price: |