Variants MMG 180M
Specifications
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 90 mm |
Model: | C |
Electrical data | |
---|---|
Motor type: | MMG180M |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 67.9/39.2 A |
Starting current: | 680-680 % |
Cos phi - power factor: | 0.90-0.90 |
Rated speed: | 2945-2945 rpm |
Rated full-load torque: | 71.0-71.0 Nm |
Locked-rotor torque: | 240-240 % |
Breakdown torque: | 340-340 % |
Moment of inertia: | 0.075 kg m² |
Motor efficiency at full load: | 90-90 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.13 ohm |
R2: | 0.13 ohm |
R3: | 0.13 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
R tolerance: | 10 +/- % |
Product name: | MMG 180M |
Product No: | 81805630 |
EAN number: | 5700393365711 |
Price: |