Variants MMG 180M
Specifications
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 110 mm |
Model: | D |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | MMG180M |
Rated power - P2: | 18.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Rated current: | 58.0/29.0 A |
Starting current: | 880 % |
Cos phi - power factor: | 0.83 |
Rated speed: | 1770 rpm |
Locked-rotor torque: | 320 % |
Breakdown torque: | 340 % |
Moment of inertia: | 0.132 kg m² |
Motor efficiency at full load: | 92.4 % |
Motor efficiency at 3/4 load: | 92.8 % |
Motor efficiency at 1/2 load: | 92.3 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | G |
Product name: | MMG 180M |
Product No: | 96534270 |
EAN number: | 5700397499498 |
Price: |