Variants MMG180L-E1
Specifications
Others | |
---|---|
Net weight: | 171 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 110 mm |
Model: | E1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 180L |
IE Efficiency class: | IE2 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 33,0-30,0/19,0- A |
Maximum current consumption: | 33,0-30,0/19,0- A |
Starting current: | 700-700 % |
Cos phi - power factor: | 0.8 |
Rated speed: | 980 rpm |
Rated full-load torque: | 146-146 Nm |
Locked-rotor torque: | 200-200 % |
Breakdown torque: | 210-210 % |
Moment of inertia: | 146 kg m² |
Efficiency: | IE2 89,7% |
Motor efficiency at full load: | 89.7-89.7 % |
Motor efficiency at 3/4 load: | 89.1-89.1 % |
Motor efficiency at 1/2 load: | 87.0-87.0 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.475 ohm |
R2: | 0.475 ohm |
R3: | 0.475 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.6-0.6 |
Cos phi 3/4: | 0.7-0.7 |
Product name: | MMG180L-E1 |
Product No: | 83Q15126 |
EAN number: | 5710628990762 |
Price: |