Variants MMG200LA-H1
Specifications
Others | |
---|---|
Net weight: | 223 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF350 |
Technical | |
---|---|
Shaft diameter: | 55 mm |
Length of shaft end: | 110 mm |
Model: | H1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 200LA |
IE Efficiency class: | IE2 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 94,0-86,0/54,5-49,0 A |
Maximum current consumption: | 104-94,5/59,5-54,0 A |
Starting current: | 750-750 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 2950 rpm |
Rated full-load torque: | 97.0-97.0 Nm |
Locked-rotor torque: | 200-200 % |
Breakdown torque: | 230-230 % |
Moment of inertia: | 0.174 kg m² |
Efficiency: | IE2 92,2% |
Motor efficiency at full load: | 92.2-92.2 % |
Motor efficiency at 3/4 load: | 91.7-91.7 % |
Motor efficiency at 1/2 load: | 90.4-90.4 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.062 ohm |
R2: | 0.062 ohm |
R3: | 0.062 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 1/2: | 0.9-0.9 |
Cos phi 3/4: | 0.9-0.9 |
Product name: | MMG200LA-H1 |
Product No: | 83K05432 |
EAN number: | 5710623053455 |
Price: |