Variants MMG200LB-H1
Specifications
Others | |
---|---|
Net weight: | 228 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF350 |
Technical | |
---|---|
Shaft diameter: | 55 mm |
Length of shaft end: | 110 mm |
Model: | H1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 200LB |
IE Efficiency class: | IE2 |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 45,5-41,0/26,0-23,8 A |
Maximum current consumption: | 50,0-45,0/29,0-26,0 A |
Starting current: | 700-700 % |
Cos phi - power factor: | 0.81 |
Rated speed: | 980 rpm |
Rated full-load torque: | 214-214 Nm |
Locked-rotor torque: | 210-210 % |
Breakdown torque: | 240-240 % |
Moment of inertia: | 0.385 kg m² |
Efficiency: | IE2 81,0% |
Motor efficiency at full load: | 81.0-81.0 % |
Motor efficiency at 3/4 load: | 77.0-77.0 % |
Motor efficiency at 1/2 load: | 68.0-68.0 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.320 ohm |
R2: | 0.320 ohm |
R3: | 0.320 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 1/2: | 0.68-0.68 |
Cos phi 3/4: | 0.77-0.77 |
Product name: | MMG200LB-H1 |
Product No: | 83M15430 |
EAN number: | 5700310379494 |
Price: |