Variants MMG225M-E2
Specifications
Others | |
---|---|
Net weight: | 355 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF400 |
Technical | |
---|---|
Shaft diameter: | 60 mm |
Length of shaft end: | 140 mm |
Model: | E2 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 225M |
Rated power - P2: | 45 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 136/78.5 A |
Maximum current consumption: | 150/86.5 A |
Starting current: | 800-800 % |
Cos phi - power factor: | 0.88 |
Rated speed: | 1480 rpm |
Rated full-load torque: | 290-290 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 300-300 % |
Moment of inertia: | 0.6437 kg m² |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.042 ohm |
R2: | 0.042 ohm |
R3: | 0.042 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 1/2: | 0.78-0.78 |
Cos phi 3/4: | 0.86-0.86 |
Product name: | MMG225M-E2 |
Product No: | 83405436 |
EAN number: | 5700395639513 |
Price: |