Variants MMG225MC-G
Specifications
Others | |
---|---|
Net weight: | 358 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 60 mm |
Length of shaft end: | 140 mm |
Model: | G |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 225MC |
Rated power - P2: | 30 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380D/660Y V |
Rated current: | 56.5/32.5 A |
Starting current: | 630 % |
Cos phi - power factor: | 0.86 |
Rated speed: | 1180 rpm |
Rated full-load torque: | 250 Nm |
Locked-rotor torque: | 220 % |
Breakdown torque: | 270 % |
Moment of inertia: | 3 kg m² |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.205 ohm |
R2: | 0.205 ohm |
R3: | 0.205 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 3/4: | 0.84 |
Product name: | MMG225MC-G |
Product No: | 96292851 |
EAN number: | 5700831448952 |
Price: |