Variants MMG 315LA
Specifications
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FF600 |
Technical | |
---|---|
Shaft diameter: | 65 mm |
Length of shaft end: | 140 mm |
Model: | D |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | MMG315LA |
Rated power - P2: | 160 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 484/280 A |
Starting current: | 720 % |
Cos phi - power factor: | 0.90 |
Rated speed: | 2980 rpm |
Rated full-load torque: | 513 Nm |
Locked-rotor torque: | 250 % |
Breakdown torque: | 260 % |
Moment of inertia: | 1.4 kg m² |
Motor efficiency at full load: | 95.9 % |
Motor efficiency at 3/4 load: | 95.7 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | .0055 ohm |
R2: | .0055 ohm |
R3: | .0055 ohm |
Winding 1: | A |
Winding 2: | B |
Winding 3: | C |
Mount. design. acc. IEC 34-7: | H |
Product name: | MMG 315LA |
Product No: | 83105248 |
Price: |