Variants MMG315S-E1
Specifications
Others | |
---|---|
Net weight: | 905 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Technical | |
---|---|
Shaft diameter: | 65 mm |
Length of shaft end: | 140 mm |
Model: | E1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | MMG315S |
IE Efficiency class: | IE2 |
Rated power - P2: | 110 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 340-320/196-184 A |
Starting current: | 810-810 % |
Cos phi - power factor: | 0.9 |
Rated speed: | 2980 rpm |
Rated full-load torque: | 355-355 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 350-350 % |
Moment of inertia: | 1760 kg m² |
Efficiency: | IE2 94,5% |
Motor efficiency at full load: | 94.5-94.5 % |
Motor efficiency at 3/4 load: | 94.3-94.3 % |
Motor efficiency at 1/2 load: | 93.1-93.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.008 ohm |
R2: | 0.008 ohm |
R3: | 0.008 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.8-0.8 |
Cos phi 3/4: | 0.9-0.9 |
Product name: | MMG315S-E1 |
Product No: | 83N05144 |
EAN number: | 5710628975356 |
Price: |