Variants MMG71B-E1
Specifications
Others | |
---|---|
Net weight: | 14 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF130 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Model: | E1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 71B |
Rated power - P2: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 1,76-1,76/1,02-1,02 A |
Maximum current consumption: | 1,76-1,76/1,02-1,02 A |
Starting current: | 440-440 % |
Cos phi - power factor: | 0.7 |
Rated speed: | 1360 rpm |
Rated full-load torque: | 2.6-2.6 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 260-260 % |
Moment of inertia: | 0.83 kg m² |
Efficiency: | 71.9% |
Motor efficiency at full load: | 71.9-71.9 % |
Motor efficiency at 3/4 load: | 72.8-72.8 % |
Motor efficiency at 1/2 load: | 69.7-69.7 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 20.0 ohm |
R2: | 20.0 ohm |
R3: | 20.0 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Cos phi 1/2: | 0.5-0.5 |
Cos phi 3/4: | 0.6-0.6 |
Product name: | MMG71B-E1 |
Product No: | M3P02202 |
EAN number: | 5710626332731 |
Price: |