Variants MMG90L-G1
Specifications
Others | |
---|---|
Net weight: | 25 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Model: | G1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 90L |
IE Efficiency class: | IE1 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 3,30-3,00/1,90-1,74 A |
Starting current: | 530-530 % |
Cos phi - power factor: | 0.7 |
Rated speed: | 935 rpm |
Rated full-load torque: | 11.0-11.0 Nm |
Locked-rotor torque: | 220-220 % |
Breakdown torque: | 260-260 % |
Moment of inertia: | 0 kg m² |
Efficiency: | IE1 73,5% |
Motor efficiency at full load: | 73.5-73.5 % |
Motor efficiency at 3/4 load: | 72.5-72.5 % |
Motor efficiency at 1/2 load: | 68.5-68.5 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.5-0.5 |
Cos phi 3/4: | 0.6-0.6 |
Product name: | MMG90L-G1 |
Product No: | 96642360 |
EAN number: | 5700836428492 |
Price: |