Variants MMG90S-E
Specifications
Others | |
---|---|
Net weight: | 25 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Model: | E |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 90S |
Rated power - P2: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 2.00/1.16 A |
Maximum current consumption: | 2.20/1.28 A |
Starting current: | 480-480 % |
Cos phi - power factor: | 0.71 |
Rated speed: | 930 rpm |
Rated full-load torque: | 7.7-7.7 Nm |
Locked-rotor torque: | 220-220 % |
Breakdown torque: | 280-280 % |
Moment of inertia: | 0.0036 kg m² |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 26.5 ohm |
R2: | 26.5 ohm |
R3: | 26.5 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B3 |
Cos phi 1/2: | 0.46-0.46 |
Cos phi 3/4: | 0.61-0.61 |
Product name: | MMG90S-E |
Product No: | 83512104 |
EAN number: | 5700395869446 |
Price: |