Variants MG71A
Specifications
Others | |
---|---|
Net weight: | 6 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT85 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Approvals on motor nameplate: | CE,IE3,EAC |
Model: | B3 |
Cooling: | IC 410 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 71A |
IE Efficiency class: | IE3 |
Rated power - P2: | 0.25 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-255D/380-440Y V |
Rated current: | 1.12/0.65 A |
Maximum current consumption: | 1.23/0.72 A |
Starting current: | 570-620 % |
Cos phi - power factor: | 0.83-0.71 |
Rated speed: | 2840-2880 rpm |
Rated full-load torque: | 0.84 Nm |
Locked-rotor torque: | 340-460 % |
Breakdown torque: | 350-470 % |
Moment of inertia: | 0.0005 kg m² |
Efficiency: | IE3 77,5% |
Motor efficiency at full load: | 77.5-77.2 % |
Motor efficiency at 3/4 load: | 76.8 % |
Motor efficiency at 1/2 load: | 72.7 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 25.0 ohm |
R2: | 25.0 ohm |
R3: | 25.0 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG71A |
Product No: | 85900571 |
EAN number: | 5700835137029 |
Price: |