Variants MG80A
Specifications
Others | |
---|---|
Net weight: | 7 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Approvals on motor nameplate: | CE,EAC |
Model: | C |
Cooling: | IC 411 |
Measuring Equip: | BRUEL & KJAER TYPE 2513 |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 80A |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 2.60/1.50 A |
Maximum current consumption: | 2.85/1.64 A |
Starting current: | 430-470 % |
Cos phi - power factor: | 0.79-0.70 |
Rated speed: | 1390-1410 rpm |
Rated full-load torque: | 3.75 Nm |
Locked-rotor torque: | 200-240 % |
Breakdown torque: | 230-280 % |
Moment of inertia: | 0.0011 kg m² |
Efficiency: | 70.0% |
Motor efficiency at full load: | 70.0 % |
Motor efficiency at 3/4 load: | 79 % |
Motor efficiency at 1/2 load: | 78.1 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 14.4 ohm |
R2: | 14.4 ohm |
R3: | 14.4 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG80A |
Product No: | 86901742 |
EAN number: | 5710623348582 |
Price: |