Variants MG90LC
Specifications
Others | |
---|---|
Net weight: | 23 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT115 |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Approvals on motor nameplate: | CE,IE2,IE3,EAC |
Model: | H3 |
Cooling: | IC 411 |
Cable gland: | 2 X PG 16 |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Maximum current consumption: | 9.6-9.85/5.55-5.65 A |
Moment of inertia: | 0.0031 kg m² |
Efficiency: | IE3 85.9% - IE3 85.9% |
Motor efficiency at 3/4 load: | 83.9 % |
Motor efficiency at 1/2 load: | 80.9 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.28 ohm |
R2: | 1.28 ohm |
R3: | 1.28 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MG90LC |
Product No: | 98983300 |
EAN number: | 5712604676639 |
Price: |