Variants ML132EA
Specifications
Others | |
---|---|
Net weight: | 53 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,CC122B,IE2,IE3,EAC |
Model: | H3 |
Cooling: | TEFC |
Cable gland: | 4 x M25 thread |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 132EA |
IE Efficiency class: | IE3 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220D/346-380Y V |
Rated current: | 29-32/16,8-18,2 A |
Maximum current consumption: | 31,5-33,5/18,2-19,2 A |
Starting current: | 910-930 % |
Cos phi - power factor: | 0.82-0.69 |
Rated speed: | 2930-2940 rpm |
Rated full-load torque: | 24.4-24.3 Nm |
Locked-rotor torque: | 280-350 % |
Breakdown torque: | 390-490 % |
Moment of inertia: | 0.012 kg m² |
Efficiency: | IE3 90,1% - IE3 90,1% |
Motor efficiency at full load: | 90.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.34 ohm |
R2: | 0.34 ohm |
R3: | 0.34 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | ML132EA |
Product No: | 98861251 |
EAN number: | 5712602542042 |
Price: |