Variants ML90AB
Specifications
Others | |
---|---|
Net weight: | 15 kg |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Approvals on motor nameplate: | CE,CURUS,CC122B,IE3,EAC |
Model: | D1 |
Cooling: | TEFC |
Cable gland: | 2 X M20X1,5 THREAD |
Drain holes: | Yes (closed) |
Electrical data | |
---|---|
Motor type: | 90AB |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 1.1 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277D/380-480Y V |
Service factor: | 1.15 |
Rated current: | 4,15-3,55/2,40-2,05 A |
Maximum current consumption: | 4,55-3,90/2,65-2,25 A |
Starting current: | 600-880 % |
Load current: | 4,86-3,74/2,82-2,16 A |
Rated speed: | 3470-3530 rpm |
Rated full-load torque: | 3 Nm |
Locked-rotor torque: | 200-210 % |
Breakdown torque: | 250-400 % |
Moment of inertia: | 0.002 kg m² |
Efficiency: | IE3 84% |
Motor efficiency at full load: | 81 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 4.95 ohm |
R2: | 4.95 ohm |
R3: | 4.95 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | ML90AB |
Product No: | 85900765 |
EAN number: | 5700834492228 |
Price: |