Variants MGE100LC
Specifications
Others | |
---|---|
Net weight: | 31 kg |
Config. file no: | 96377650 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT130 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Length of shaft end: | 60 mm |
Approvals on motor nameplate: | CE,CURUS,RCM,EAC |
Model: | G3 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 100LC |
Applic. motor: | C9-S - MGE I/O, GENI |
IE Efficiency class: | IE3 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 6.20-5.00 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 360-3490 rpm |
Efficiency: | IE3 87,1% |
Motor efficiency at full load: | 87.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Tropic protec: | no |
Thermal protec: | internal |
Mount. design. acc. IEC 34-7: | IM B14 |
Product name: | MGE100LC |
Product No: | 85905546 |
EAN number: | 5711494773626 |
Price: |