Variants MGE132SC
Specifications
Others | |
---|---|
Net weight: | 50 kg |
Config. file no: | 97521690 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,CURUS,RCM,EAC |
Model: | G1 |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | 132SC |
Applic. motor: | C9-S - MGE I/O, GENI |
IE Efficiency class: | IE2 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 208-230 V |
Service factor: | 1.0 |
Rated current: | 19.7-18.1 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 360-3450 rpm |
Rated full-load torque: | 14.5 Nm |
Moment of inertia: | 0.0097 kg m² |
Efficiency: | IE2 88,5% |
Motor efficiency at full load: | 88.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | MGE132SC |
Product No: | 85905523 |
EAN number: | 5711494768615 |
Price: |