Variants MGE160MB
Specifications
Others | |
---|---|
Net weight: | 122 kg |
Config. file no: | 95139378 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Approvals on motor nameplate: | CE,CURUS,RCM,EAC,WEEE |
Model: | F3 |
Cooling: | IC 411 |
Controls | |
---|---|
Control panel: | Standard |
Com. module: | CIM50 - GENIBus |
Function Module: | PUMP I/O |
Electrical data | |
---|---|
Motor type: | 160MB |
Applic. motor: | C2-S PUMP I/O, GENI/RS485 |
IE Efficiency class: | IE3 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 22.5-18.8 A |
Cos phi - power factor: | 0.90-0.90 |
Rated speed: | 480-3540 rpm |
Rated full-load torque: | 36 Nm |
Moment of inertia: | 0.04 kg m² |
Efficiency: | IE3 91,2% |
Motor efficiency at full load: | 91.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Tropic protec: | no |
Thermal protec: | ELEC |
Mount. design. acc. IEC 34-7: | IM B35 |
Lubricant type: | UNIREX N3 |
Lubricant quan.: | 13 g |
Temperature 1: | 6000 h / 40 °C |
Product name: | MGE160MB |
Product No: | 85903699 |
EAN number: | 5710623847528 |
Price: |