Variants MGE80B
Specifications
Others | |
---|---|
Net weight: | 9 kg |
Config. file no: | 98371810 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Model: | H |
Cooling: | IC 411 |
Controls | |
---|---|
Control panel: | HMI101 - Blind without radio |
Com. module: | NONE |
Function Module: | 200 |
Electrical data | |
---|---|
Motor type: | 80B |
IE Efficiency class: | IE5 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 6.70-5.60 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 360-4000 rpm |
Rated full-load torque: | 3.6 Nm |
Moment of inertia: | 0.0004 kg m² |
Efficiency: | 86.9% |
Motor efficiency at full load: | 86.9 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Thermal protec: | ELEC |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | MGE80B |
Product No: | 98596176 |
EAN number: | 5711497903563 |
Price: |