Variants MLE112C
Specifications
Others | |
---|---|
Net weight: | 27 kg |
Config. file no: | 98998436 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Flange size for motor: | 182TC |
Technical | |
---|---|
Model: | J |
Cooling: | TEFC |
Controls | |
---|---|
Control panel: | HMI300 - Advanced |
Com. module: | NONE |
Function Module: | 300 |
Electrical data | |
---|---|
Motor type: | 112C |
IE Efficiency class: | IE5 |
Rated power - P2: | 3.7 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 440-480 V |
Service factor: | 1.15 |
Rated current: | 6.20-5.80 A |
Cos phi - power factor: | 0.90-0.88 |
Rated speed: | 360-4000 rpm |
Rated full-load torque: | 10.2 Nm |
Moment of inertia: | 0.0052 kg m² |
Efficiency: | 92.5% |
Motor efficiency at full load: | 92.5 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Thermal protec: | ELEC |
Mount. design. acc. IEC 34-7: | NEMA type C / foot |
Product name: | MLE112C |
Product No: | 99302175 |
EAN number: | 5713826876005 |
Price: |