Variants MLE132FA
Specifications
Others | |
---|---|
Net weight: | 63 kg |
Config. file no: | 96115787 |
Colour/Type: | NCS 9000 gloss 40+-10 /E-coat |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | 215TC |
Technical | |
---|---|
Shaft diameter: | 34.9 mm |
Length of shaft end: | 85.9 mm |
Approvals on motor nameplate: | CE, CURUS, RCM |
Model: | G3 |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | 132FA |
Applic. motor: | C9-S - MGE I/O, GENI |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460-480 V |
Service factor: | 1.15 |
Rated current: | 11.6 A |
Cos phi - power factor: | 0.93 |
Rated speed: | 480-3500 rpm |
Rated full-load torque: | 20.6 Nm |
Efficiency: | IE3 90,2% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | MLE132FA |
Product No: | 85905586 |
EAN number: | 5711495162177 |
Price: |