Variants ATB 132S
Specifications
Others | |
---|---|
Net weight: | 100 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Electrical data | |
---|---|
Motor type: | ATB |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 14.4/8.30 A |
Cos phi - power factor: | 0.87 |
Rated speed: | 2910 rpm |
Moment of inertia: | 0.0125 kg m² |
Efficiency: | 86.5% |
Motor efficiency at full load: | 86.5-86.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V1 |
Product name: | ATB 132S |
Product No: | 96841009 |
EAN number: | 5700311724880 |
Price: |