Variants ATB 80
Specifications
Others | |
---|---|
Net weight: | 25 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT100 |
Technical | |
---|---|
Shaft diameter: | 19 mm |
Length of shaft end: | 40 mm |
Electrical data | |
---|---|
Motor type: | ATB |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 4.30/2.50 A |
Cos phi - power factor: | 0.82 |
Rated speed: | 2820 rpm |
Moment of inertia: | 0.0008 kg m² |
Efficiency: | 78% |
Motor efficiency at full load: | 78-78 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V18 |
Product name: | ATB 80 |
Product No: | 96581663 |
EAN number: | 5700831413622 |
Price: |