Variants ATB 90L
Specifications
Others | |
---|---|
Net weight: | 31 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT115 |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Length of shaft end: | 50 mm |
Electrical data | |
---|---|
Motor type: | ATB |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 5.80/3.35 A |
Cos phi - power factor: | 0.82 |
Rated speed: | 1405 rpm |
Moment of inertia: | 0.0013 kg m² |
Efficiency: | 79% |
Motor efficiency at full load: | 79-79 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V18 |
Product name: | ATB 90L |
Product No: | 97800165 |
EAN number: | 5710625150176 |
Price: |