Variants BALDOR 182TC
Specifications
Others | |
---|---|
Net weight: | 28 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 182TC |
Technical | |
---|---|
Shaft diameter: | 29 mm |
Length of shaft end: | 67 mm |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Service factor: | 1.00 |
Rated current: | / A |
Rated speed: | 1750 rpm |
Number of poles: | 4 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Product name: | BALDOR 182TC |
Product No: | 84Z03423 |
EAN number: | 5700394565806 |
Price: |