Variants BALDOR 182TC
Specifications
Others | |
---|---|
Net weight: | 26 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 182TC |
Technical | |
---|---|
Shaft diameter: | 28.5 mm |
Length of shaft end: | 66.5 mm |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 8-7,4/3,7 A |
Load current: | 9,1-8,4/4,2 A |
Rated speed: | 3450 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 182TC |
Product No: | 84Z05173 |
EAN number: | 5710621865371 |
Price: |