Variants BALDOR 213TC
Specifications
Others | |
---|---|
Net weight: | 57 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 213TC |
Technical | |
---|---|
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 20,4-20,4/10,2 A |
Load current: | 22.4/11.2 A |
Rated speed: | 1770 rpm |
Number of poles: | 4 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C / foot |
Product name: | BALDOR 213TC |
Product No: | 84Z05049 |
EAN number: | 5700310299594 |
Price: |